您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ZAE-AntriebsSysteme
Created: 16.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ZAE-AntriebsSysteme
Type S - Servo Gears
ZAE-AntriebsSysteme
Servo Gears
CAD模型選擇
{zae/2_1_servo_gears/servo_get_s.prj},{NB=S050B-1315/11-000-5:1-10-72-9x20},{INFO=für weitere Info HIER klicken},{TYPE=S},{ME=50},{AF=B},{BAINFO=für Info zu Bauarten HIER klicken},{BA=1315},{BLINFO=für Info zur Betriebslage HIER klicken},{BL=1},{BSINFO=für Info zu Befestigungsseiten HIER klicken},{BS=1},{VAR=000},{INENN=5:1},{N1=10},{F8=72},{DMLM=9x20},{A=140},{B=105},{B1=100},{D=16},{D1=25},{L=28},{L1=81.5},{D2=27},{D3=25.0},{E=80},{E1=100},{E2=70.0},{E3=50.0},{F1=110},{G=100},{H=160},{H1=40},{L2=25},{O1=18},{P=65},{S=M8x14},{NDM=8.000},{KDM=6.647},{TS=14},{T2=18.0},{U2=5},{V=1.5},{L3=130.0},{L4=21},{L5=21},{DA=60},{K=84},{HIDE=1.000},{MAXADZ=5000},{NDZ=3500},{VFS=<=6},{LD=12000},{GEW=12},{SM=synth. Getrebeoel ISO VG220}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
ARTNR
Order code
ⁿ/ₐ
TYPE
Gear unit type
ⁿ/ₐ
ME
Gear unit size
ⁿ/ₐ
D7
Input flange – centering diameter
[mm]
FM
Input flange – pitch circle diameter
[mm]
A
Length
[mm]
B
Width
[mm]
B1
Width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
E
Length
[mm]
E1
Length
[mm]
E2
Height
[mm]
E3
Height
[mm]
F1
Diameter
[mm]
G
Length
[mm]
H
Height
[mm]
H1
Height
[mm]
L2
Length
[mm]
O1
Length
[mm]
P
Diameter
[mm]
S
Thread
ⁿ/ₐ
S1
Thread
ⁿ/ₐ
T2
Length
[mm]
U2
Width
[mm]
V
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
DA
Diameter
[mm]
K
Width
[mm]
G4
Length
[mm]
S040B-1315/11-000-5:1-10-...
S040B-1315/11-000-5:1-10-...
S
40
60
75
104
90
85
14
20
24
73.0
22
20.0
70
70
55.0
35.0
85
79
124
32
20
14
53
M6x12
M5
16.0
5
1.5
114.0
19
19
50
70
116
S050B-1315/11-000-5:1-10-...
S050B-1315/11-000-5:1-10-...
S
50
60
75
140
105
100
16
25
28
81.5
27
25.0
80
100
70.0
50.0
110
100
160
40
25
18
65
M8x14
M5
18.0
5
1.5
130.0
21
21
60
84
137
S063B-1315/11-000-5:1-10-...
S063B-1315/11-000-5:1-10-...
S
63
80
100
164
120
115
18
30
28
92.8
32
30.0
95
125
87.5
62.5
130
113
190
45
25
18
80
M8x14
M6
20.5
6
1.5
147.5
23
24
72
95
156
S080B-1315/11-000-5:1-10-...
S080B-1315/11-000-5:1-10-...
S
80
110
130
204
140
135
24
38
36
102.8
40
38.6
115
155
107.5
77.5
165
141
237
55
32
22
100
M10x17
M8
27.0
8
2.0
167.5
27
29
90
104
198
Previews
3D
尺寸
2D