您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ZAE-AntriebsSysteme
Created: 16.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ZAE-AntriebsSysteme
Type MW - Bevel Gear Units for mounting IEC motors
ZAE-AntriebsSysteme
Bevel Gear Units
Bevel Gear Unit for mounting IEC motors Type MW
CAD模型選擇
{zae/4_bevel_gear_units/2_bevel_iec_type_mw/2_bevel_iec_type_mw.prj},{NB=MW110-0001/11-000-1:1-10-160-24x50(90)},{INFO=für weitere Info HIER klicken},{TYPE=MW110},{ME=110},{AFINFO=für Info zu Bauarten HIER klicken},{AF=0001},{BLINFO=für Info zur Betriebslage HIER klicken},{BL=1},{BSINFO=für Info zu Befestigungsseiten HIER klicken},{BS=1},{VAR=000},{INNEN=1:1},{N1=10},{MOT=90},{F8=160},{A=110},{B=134},{C=12},{D=22},{D2=22},{D3=35},{L=40},{E=88},{F=108},{F1=72},{G=145},{G1=110},{G2=70},{I2=5},{L2=32},{S=M8x16},{T=24.5},{T4=24.8},{U=6},{U4=6},{V=3},{X=3},{NDM=8.000},{KDM=6.647},{TS=16.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
ARTNR
Ordering key
ⁿ/ₐ
TYPE
Gear unit type
ⁿ/ₐ
DMLM
Motor shaft dimensions DMxLM
ⁿ/ₐ
A
Lenght
[mm]
B
Lenght
[mm]
C
Lenght
[mm]
D
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D7
Diameter
[mm]
D8
Diameter
[mm]
L
Lenght
[mm]
E
Lenght
[mm]
F
Diameter
[mm]
FM
Diameter
[mm]
G1
Lenght
[mm]
G2
Lenght
[mm]
G3
Lenght
[mm]
G4
Lenght
[mm]
I2
Lenght
[mm]
L2
Lenght
[mm]
S
Thread
ⁿ/ₐ
T
Width
[mm]
T4
Width
[mm]
TM
Width
[mm]
UM
Width
[mm]
U
Width
[mm]
V
Lenght
[mm]
X
Lenght
[mm]
MW088-0001/11-000-1:1-10-...
MW088-0001/11-000-1:1-10-...
MW088
11x23
88
114
13
18
18
30
80
6
30
68
86
100
90
60
94
138
4
25
M6x10
20.5
20.8
12.8
4
6
2
3
MW110-0001/11-000-1:1-10-...
MW110-0001/11-000-1:1-10-...
MW110
24x50
110
134
12
22
22
35
110
9
40
88
108
130
110
70
137
192
5
32
M8x16
24.5
24.8
27.3
8
6
3
3
MW136-0001/11-000-1:1-10-...
MW136-0001/11-000-1:1-10-...
MW136
24x50
136
164
14
30
30
45
180
14
50
105
132
215
135
85
148
216
5
40
M10x22
33.0
33.3
27.3
8
8
3
3
MW156-0001/11-000-1:1-10-...
MW156-0001/11-000-1:1-10-...
MW156
28x60
156
188
16
38
38
55
230
14
60
122
150
265
157
97
156
234
5
50
M12x25
41.0
41.3
31.3
8
10
4
3
Previews
3D
尺寸
2D