您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ZAE-AntriebsSysteme
Created: 16.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ZAE-AntriebsSysteme
Type M040-M080 - Worm Gear Units for mounting IEC motors
ZAE-AntriebsSysteme
Worm Gear Units
Worm Gear Unit for mounting IEC motors Type M
CAD模型選擇
{zae/2_worm_gear_units/3_worm_iec_type_m/3_worm_iec_type_m.prj},{NB=M050B-1315/11-000-5:1-10-140-14x30-71(U)},{ME=50},{A=140},{B=105},{B1=100},{B2=0},{D=16},{D2=25},{D3=40},{E1=100},{E=80},{F1=110},{G=100},{G2=0},{L=28},{L2=25},{M=4.8},{N=0},{O1=18},{NDM=8.000},{KDM=6.647},{TS=14},{NDMS3=0.000},{KDMS3=0.000},{TS3=0},{T=0},{T2=18.0},{T4=28.3},{U2=5},{U4=8},{V=1.5},{HB=160.000},{HG=170.000},{H1B=40.000},{H1G=50.000},{CG=150.000},{C1G=130.000},{K1G=10.000},{OG=30.000},{RG=100.000},{S1G=12.000},{D9F=80.000},{F2F=136.000},{F3F=115.000},{F3B=0.000},{KF=8.000},{S2F=9.000},{U1F=19.500},{D1B=25.000},{D4B=90.000},{D4F=95.000},{D5B=0},{A4A=130.000},{B6A=19.000},{D11A=20.000},{AF=B},{BA=1315},{BL=1},{BS=1},{VAR=000},{INENN=5:1},{N1=10},{MOT=71},{LDK=U},{F8=140}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
ARTNR
Ordering key
ⁿ/ₐ
TYPE
Gear unit type
ⁿ/ₐ
ME
Gear unit size
ⁿ/ₐ
DMLM
Motor shaft measurements
[mm]
A
Lenght
[mm]
A4
Height
[mm]
B
Width
[mm]
B1
Width
[mm]
B2
Width
[mm]
B3
Lenght
[mm]
B6
Lenght
[mm]
C
Width
[mm]
C1
Width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D7
Diameter
[mm]
D8
Diameter
[mm]
E1
Lenght
[mm]
E
Lenght
[mm]
E2
Height
[mm]
E3
Height
[mm]
E4
Width
[mm]
E5
Lenght
[mm]
F1
Diameter
[mm]
F2
Diameter
[mm]
F3
Diameter
[mm]
FM
Diameter
[mm]
G
Lenght
[mm]
G1
Lenght
[mm]
G2
Lenght
[mm]
G4
Lenght
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
I
Width
[mm]
I2
Width
[mm]
I3
Width
[mm]
K
Width
[mm]
K1
Height
[mm]
L
Lenght
[mm]
L1
Lenght
[mm]
L2
Lenght
[mm]
L3
Lenght
[mm]
M
Lenght
[mm]
N
Lenght
[mm]
O
Width
[mm]
O1
Lenght
[mm]
P
Diameter
[mm]
R
Lenght
[mm]
S
Thread
ⁿ/ₐ
S1
Diameter
[mm]
S2
Diameter
[mm]
TS3
[mm]
T
Lenght
[mm]
T2
Lenght
[mm]
T3
Lenght
[mm]
T4
Lenght
[mm]
TM
Lenght
[mm]
UM
Width
[mm]
U1
Width
[mm]
U2
Width
[mm]
U3
Width
[mm]
U4
Width
[mm]
V
Lenght
[mm]
V1
Lenght
[mm]
M040B-1315/11-000-5:1-10-...
M040B-1315/11-000-5:1-10-...
M
40
11x23
104
0
90
85
0
0
0.0
0
0
14
22
22
35
70
80
7
70
70
55.0
35.0
0.0
0
85
0
0
100
79
81.0
0
89
124
32
0
3.0
3.5
0
0
0
24
36
20
32
4.1
0
0
14
53.0
0
M6x12
0
0
0
0
16.0
24.5
24.8
12.8
4
0.0
5
6
6
1.5
2
M050B-1315/11-000-5:1-10-...
M050B-1315/11-000-5:1-10-...
M
50
14x30
140
0
105
100
0
0
0.0
0
0
16
25
25
40
90
95
9
100
80
70.0
50.0
0.0
0
110
0
0
115
100
94.5
0
118
160
40
0
3.0
3.5
0
0
0
28
42
25
36
4.8
0
0
18
65.0
0
M8x14
0
0
0
0
18.0
28.0
28.3
16.3
5
0.0
5
8
8
1.5
2
M063B-1315/11-000-5:1-10-...
M063B-1315/11-000-5:1-10-...
M
63
14x30
164
0
120
115
0
0
0.0
0
0
18
30
30
45
110
95
9
125
95
87.5
62.5
0.0
0
130
0
0
115
113
118.0
0
137
190
45
0
3.0
4.0
0
0
0
28
58
25
50
5.3
0
0
18
80.0
0
M8x14
0
0
0
0
20.5
33.0
33.3
16.3
5
0.0
6
8
8
1.5
3
M080B-1315/11-000-5:1-10-...
M080B-1315/11-000-5:1-10-...
M
80
19x40
204
0
140
135
0
0
0.0
0
0
24
38
38
55
140
110
9
155
115
107.5
77.5
0.0
0
165
0
0
130
141
128.0
0
164
237
55
0
3.0
4.0
1
0
0
36
58
32
50
6.8
0
0
22
100.0
0
M10x17
0
0
0
0
27.0
41.0
41.3
21.8
6
0.0
8
10
10
2.0
3
Previews
3D
尺寸
2D