您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ZAE-AntriebsSysteme
Created: 16.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ZAE-AntriebsSysteme
Type M - Worm Helical Gear Units for mounting IEC motors
ZAE-AntriebsSysteme
Worm Gear Units
Worm Helical Gear Unit for mounting IEC motors Type M
CAD模型選擇
{zae/2_worm_gear_units/4_worm_helical_iec_type_m/4_helical_worm_iec_type_m.prj},{NB=M 212B-1315/11-000-10.26-10-80-160-19x40(160U)},{INFO=für weitere Info HIER klicken},{TYPE=M 212},{AF=B},{BA=1315},{BL=1},{BS=1},{VAR=000},{INENN=10.26},{N1=10},{MOT=80},{LDK=U},{F8=160},{XY=3},{ME=4.3},{DA=60.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Ordering key
ⁿ/ₐ
TYPE
Gear unit type
ⁿ/ₐ
DMLM
Motor flange diameter
[mm]
ME
Height
ⁿ/ₐ
A
Lenght
[mm]
A1
Lenght
[mm]
A4
Height
[mm]
B
Width
[mm]
B1
Width
[mm]
B3
Width
[mm]
B6
Width
[mm]
C
Width
[mm]
C1
Width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D7
Diameter
[mm]
D8
Diameter
[mm]
D9
Diameter
[mm]
D10
Diameter
[mm]
D11
Diameter
[mm]
E
Lenght
[mm]
E1
Lenght
[mm]
E2
Height
[mm]
E5
Lenght
[mm]
E6
Width
[mm]
F1
Diameter
[mm]
F2
Diameter
[mm]
F3
Diameter
[mm]
F4
Diameter
[mm]
F5
Diameter
[mm]
FM
Diameter
[mm]
G
Lenght
[mm]
G1
Lenght
[mm]
G2
Width
[mm]
G3
Lenght
[mm]
G4
Lenght
[mm]
G7
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
I
Width
[mm]
I2
Width
[mm]
I3
Width
[mm]
K
Width
[mm]
K1
Height
[mm]
K2
Width
[mm]
L
Lenght
[mm]
L1
Lenght
[mm]
L2
Lenght
[mm]
L3
Lenght
[mm]
M
Lenght
[mm]
N
Lenght
[mm]
O
Width
[mm]
O1
Lenght
[mm]
S
Thread
ⁿ/ₐ
S1
Diameter
[mm]
S2
Thread
ⁿ/ₐ
S3
Diameter
[mm]
S4
Thread
ⁿ/ₐ
T2
Lenght
[mm]
T3
Lenght
[mm]
T4
Lenght
[mm]
TM
Lenght
[mm]
UM
Width
[mm]
U1
Width
[mm]
U2
Width
[mm]
U3
Width
[mm]
U4
Width
[mm]
V
Lenght
[mm]
V1
Lenght
[mm]
DA
Diameter
[mm]
M 012B-1315/11-000-22.97-...
M 012B-1315/11-000-22.97-...
M 012
14x30
8.0
196.5
58.5
0.0
120
0
0
0.00
0
0
0
25
25
40
68
70
7
0
0
0
85
75.0
35.0
0
0
85
0
0
0
0
85
0.0
110
0
0.0
170.0
0
157
98.5
0
0.0
1.7
3.5
0
0
0
0.0
0
50
0
40
4.8
0
0
20
M8x16
0
0
0
M8x15
0.0
28.3
28.3
16.3
5
0
0
10
8
0.0
5
60.000
M 112B-1315/11-000-10.26-...
M 112B-1315/11-000-10.26-...
M 112
14x30
29.8
216.5
80.0
0.0
150
145
0
0.00
0
0
18
35
35
50
100
95
9
0
0
0
120
97.5
52.5
0
0
120
70
52
0
0
115
167.5
145
0
136.5
191.5
0
205
125.0
0
0.0
3.5
0.0
1
0
0
0.0
28
70
25
63
5.6
0
0
25
M10x17
0
M8x17
0
4x M10x17
20.5
38.0
38.3
16.3
5
0
6
10
10
1.5
3
60.000
M 113B-1315/11-000-52.87-...
M 113B-1315/11-000-52.87-...
M 113
14x30
29.8
216.5
80.0
0.0
150
145
0
0.00
0
0
18
35
35
50
100
95
9
0
0
0
120
97.5
52.5
0
0
120
70
52
0
0
115
167.5
145
0
136.5
191.5
0
205
125.0
0
0.0
3.5
0.0
1
0
0
0.0
28
70
25
63
5.6
0
0
25
M10x17
0
M8x17
0
4x M10x17
20.5
38.0
38.3
16.3
5
0
6
10
10
1.5
3
60.000
M 212B-1315/11-000-10.26-...
M 212B-1315/11-000-10.26-...
M 212
19x40
4.3
286.5
90.0
0.0
180
175
0
0.00
0
0
19
40
40
60
110
110
9
0
0
0
140
105.0
50.0
0
0
150
85
72
0
0
130
238.0
170
0
196.5
260.0
0
240
150.0
0
0.0
3.5
4.0
1
0
0
0.0
40
80
32
70
6.3
0
0
35
M12x24
0
M8x17
0
6x M10x18
21.5
43.0
43.3
21.8
6
0
6
12
12
4.0
5
60.000
M 213B-1315/11-000-52.91-...
M 213B-1315/11-000-52.91-...
M 213
19x40
4.3
286.5
90.0
0.0
180
175
0
0.00
0
0
19
40
40
60
110
110
9
0
0
0
140
105.0
50.0
0
0
150
85
72
0
0
130
238.0
170
0
196.5
260.0
0
240
150.0
0
0.0
3.5
4.0
1
0
0
0.0
40
80
32
70
6.3
0
0
35
M12x24
0
M8x17
0
6x M10x18
21.5
43.0
43.3
21.8
6
0
6
12
12
4.0
5
60.000
M 312B-1315/11-000-10.26-...
M 312B-1315/11-000-10.26-...
M 312
19x40
11.6
347.0
112.0
0.0
210
205
0
0.00
0
0
0
50
50
75
130
130
12
0
0
0
165
110.0
40.0
0
0
165
0
90
0
0
165
0.0
205
0
0.0
295.0
0
292
180.0
0
0.0
5
4.0
0
0
0
0.0
0
100
0
80
10.2
0
0
40
M16x26
6x M12x20
0
0
0
0.0
53.5
53.8
21.8
6
0
0
14
14
0.0
10
60.000
M 313B-1315/11-000-52.87-...
M 313B-1315/11-000-52.87-...
M 313
19x40
11.6
347.0
112.0
0.0
210
205
0
0.00
0
0
0
50
50
75
130
130
12
0
0
0
165
110.0
40.0
0
0
165
0
90
0
0
165
0.0
205
0
0.0
295.0
0
292
180.0
0
0.0
5
4.0
0
0
0
0.0
0
100
0
80
10.2
0
0
40
M16x26
6x M12x20
0
0
0
0.0
53.5
53.8
21.8
6
0
0
14
14
0.0
10
60.000
M 512B-1315/11-000-10.67-...
M 512B-1315/11-000-10.67-...
M 512
24x50
14.8
500.0
160.0
0.0
300
297
0
0.00
0
0
0
70
70
100
215
130
12
0
0
0
240
165.0
75.0
0
0
250
0
120
0
0
165
0.0
290
0
0.0
408.0
0
425
265.0
0
0.0
6
4.5
0
0
0
0.0
0
140
0
125
12.7
0
0
60
M24x38
6x M20x32
0
0
0
0.0
74.5
74.9
27.3
8
0
0
20
20
0.0
7.5
60.000
M 513B-1315/11-000-54.97-...
M 513B-1315/11-000-54.97-...
M 513
24x50
14.8
500.0
160.0
0.0
300
297
0
0.00
0
0
0
70
70
100
215
130
12
0
0
0
240
165.0
75.0
0
0
250
0
120
0
0
165
0.0
290
0
0.0
408.0
0
425
265.0
0
0.0
6
4.5
0
0
0
0.0
0
140
0
125
12.7
0
0
60
M24x38
6x M20x32
0
0
0
0.0
74.5
74.9
27.3
8
0
0
20
20
0.0
7.5
60.000
Previews
3D
尺寸
2D