您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ZAE-AntriebsSysteme
Created: 16.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ZAE-AntriebsSysteme
Type E100-E315 - Worm Gear Units
ZAE-AntriebsSysteme
Worm Gear Units
Worm Gear Unit Type E
CAD模型選擇
{zae/2_worm_gear_units/1_worm_type_e/1_worm_type_e_2.prj},{NB=E160B-1315/11-000-5:1-10},{ME=160},{A=354},{B=250},{B1=180},{B2=35},{D=42},{D2=65},{D3=95},{D5=0},{E=145},{E1=310},{F1=0},{G=287},{G2=345},{L=82},{L1=105},{L2=70},{L4=0},{M=10.7},{N=260},{O1=0},{P=0},{TS=0},{T=125},{T2=45.0},{T4=69.4},{U2=12},{U4=18},{V=5.0},{NDM=16.000},{KDM=13.546},{HB=452.000},{HG=487.000},{B3F=170},{B6A=35.000},{H1B=115.000},{H1G=150.000},{CG=315.000},{C1G=280.000},{D1B=65.000},{D1OVO=70},{D4B=285.000},{D4F=300.000},{D9F=284.000},{K1G=35.000},{OG=0.000},{RG=300.000},{S1G=19.000},{F2F=400.000},{F3A=320.000},{F3B=320.000},{F3G=320.000},{F3F=0.000},{F4F=350},{KF=18.000},{S2F=18.000},{U1F=44.000},{A4A=420.000},{AF=B},{BA=1315},{BL=1},{BS=1},{VAR=000},{INENN=5:1},{N1=10}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
LINA
明細表
ARTNR
Ordering key
ⁿ/ₐ
TYPE
Gear unit type
ⁿ/ₐ
ME
Height
[mm]
A
Lenght
[mm]
A4
Height
[mm]
B
Width
[mm]
B1
Width
[mm]
B2
Width
[mm]
B3
Width
[mm]
B6
Lenght
[mm]
C
Width
[mm]
C1
Width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D9
Diameter
[mm]
D11
Diameter
[mm]
E
Lenght
[mm]
E1
Lenght
[mm]
E2
Height
[mm]
E3
Height
[mm]
E4
Width
[mm]
E5
Lenght
[mm]
F1
Diameter
[mm]
F2
Diameter
[mm]
F3
Diameter
[mm]
F4
Diameter
[mm]
G
Lenght
[mm]
G1
Lenght
[mm]
G2
Lenght
[mm]
G7
Lenght
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
I
Width
[mm]
K
Width
[mm]
K1
Height
[mm]
L
Lenght
[mm]
L1
Lenght
[mm]
L2
Lenght
[mm]
L3
Lenght
[mm]
L4
Lenght
[mm]
M
Lenght
[mm]
N
Lenght
[mm]
O
Width
[mm]
O1
Lenght
[mm]
P
Diameter
[mm]
R
Lenght
[mm]
S
Thread
ⁿ/ₐ
S1
Diameter
[mm]
S2
Diameter
[mm]
S3
Thread
ⁿ/ₐ
T
Lenght
[mm]
T2
Lenght
[mm]
T3
Lenght
[mm]
T4
Lenght
[mm]
U1
Width
[mm]
U2
Width
[mm]
U3
Width
[mm]
U4
Width
[mm]
V
Lenght
[mm]
V1
Lenght
[mm]
F8
[mm]
E100B-1315/11-000-5:1-10
E100B-1315/11-000-5:1-10
E
100
240
0
190
140
30
0
0.0
0
0
30
48
48
70
180
0
0
0
110
210
0.0
0.0
0.0
0
0
0
210
0
200
177.0
246
0
300
80
0
4.5
0
0
58
82
50
70
0
7.9
185
0
0
0
0
M12x22
0
0
M 12x22
94
33.0
51.5
51.8
0.0
8
14
14
3.0
5
0.000
E125B-1315/11-000-5:1-10
E125B-1315/11-000-5:1-10
E
125
284
0
210
155
30
0
0.0
0
0
38
55
55
80
225
0
0
0
125
250
0.0
0.0
0.0
0
0
0
254
0
223
187.0
272
0
359
92
0
4.5
0
0
58
82
50
70
0
10.2
211
0
0
0
0
M16x25
0
0
-
105
41.0
59.0
59.3
0.0
10
16
16
3.0
5
0.000
E160B-1315/11-000-5:1-10
E160B-1315/11-000-5:1-10
E
160
354
0
250
180
35
0
0.0
0
0
42
65
65
95
285
0
0
0
145
310
0.0
0.0
0.0
0
0
0
320
0
287
230.0
345
0
452
115
0
6.0
0
0
82
105
70
100
0
10.7
260
0
0
0
0
M16x30
0
0
-
125
45.0
69.0
69.4
0.0
12
18
18
5.0
2
0.000
E200B-1315/11-000-5:1-10
E200B-1315/11-000-5:1-10
E
200
430
0
310
220
40
0
0.0
0
0
48
80
80
120
360
0
0
0
180
370
0.0
0.0
0.0
0
0
0
390
0
332
285.0
397
0
555
140
0
6.0
0
0
82
130
70
125
0
12.7
312
0
0
0
0
M20x38
0
0
-
150
51.5
85.0
85.4
0.0
14
22
22
5.0
2
0.000
E250B-1315/11-000-5:1-10
E250B-1315/11-000-5:1-10
E
250
550
0
350
240
50
0
0.0
0
0
60
95
95
150
450
0
0
0
190
450
0.0
0.0
0.0
0
0
0
500
0
425
345.0
505
0
675
150
0
6.0
0
0
105
170
90
160
0
13.2
395
0
0
0
0
M24x45
0
0
-
165
64.0
100.0
100.4
0.0
18
25
25
7.0
2
0.000
E315B-1315/11-000-5:1-10
E315B-1315/11-000-5:1-10
E
315
670
0
420
286
66
0
0.0
0
0
70
120
125
190
550
130
0
0
220
570
0.0
0.0
0.0
0
0
0
620
0
495
420.0
585
0
810
160
0
7.0
0
0
105
210
90
200
190
0.0
475
0
0
0
0
M30x58
0
0
-
200
74.5
127.0
132.4
0.0
20
32
32
7.0
5
0.000
Previews
3D
尺寸
2D