您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ZAE-AntriebsSysteme
Created: 16.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ZAE-AntriebsSysteme
Type E - Worm Helical Gear Units
ZAE-AntriebsSysteme
Worm Gear Units
Worm Helical Gear Unit Type E
CAD模型選擇
{zae/2_worm_gear_units/2_worm_helical_type_e/2_helical_worm_type_e.prj},{NB=E 213B-1315/11-000-52.91-10},{INFO=für weitere Info HIER klicken},{TYPE=E 213},{AF=B},{BA=1315},{BL=1},{BS=1},{VAR=000},{INENN=52.91},{N1=10},{XY=4},{ME=4.3}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Ordering key
ⁿ/ₐ
TYPE
Gear unit type
ⁿ/ₐ
ME
Height
[mm]
A
Lenght
[mm]
A1
Lenght
[mm]
A4
Height
[mm]
B
Width
[mm]
B1
Width
[mm]
B3
Width
[mm]
B6
Width
[mm]
C
Width
[mm]
C1
Width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D9
Diameter
[mm]
D10
Diameter
[mm]
D11
Diameter
[mm]
E
Lenght
[mm]
E1
Lenght
[mm]
E2
Height
[mm]
E5
Lenght
[mm]
E6
Width
[mm]
F1
Diameter
[mm]
F2
Diameter
[mm]
F3
Diameter
[mm]
F4
Diameter
[mm]
F5
Diameter
[mm]
G
Lenght
[mm]
G1
Lenght
[mm]
G2
Width
[mm]
G3
Lenght
[mm]
G7
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
I
Width
[mm]
K
Width
[mm]
K1
Height
[mm]
K2
Width
[mm]
L
Lenght
[mm]
L1
Lenght
[mm]
L2
Lenght
[mm]
L3
Lenght
[mm]
M
Lenght
[mm]
N
Lenght
[mm]
O
Width
[mm]
O1
Lenght
[mm]
S
Thread
ⁿ/ₐ
S1
Diameter
[mm]
S2
Thread
ⁿ/ₐ
S3
Diameter
[mm]
S4
Thread
ⁿ/ₐ
T2
Lenght
[mm]
T3
Lenght
[mm]
T4
Lenght
[mm]
U1
Width
[mm]
U2
Width
[mm]
U3
Width
[mm]
U4
Width
[mm]
V
Lenght
[mm]
V1
Lenght
[mm]
E 112B-1315/11-000-10.26-...
E 112B-1315/11-000-10.26-...
E 112
29.8
216.5
80
0
150
145
0
0
0
0
18
35
35
50
100
0
0
0
120
97.5
52.5
0
0
120
70
52
0
0
167.5
145
0
136.5
0
205
125
0
0
3.5
0
0
0
28
70
25
63
5.6
0
0
25
M10x17
0
M8x17
0
4x M10x17
20.5
38.0
38.3
0
6
10
10
1.5
3.0
E 113B-1315/11-000-52.87-...
E 113B-1315/11-000-52.87-...
E 113
29.8
216.5
80
0
150
145
0
0
0
0
18
35
35
50
100
0
0
0
120
97.5
52.5
0
0
120
70
52
0
0
167.5
145
0
136.5
0
205
125
0
0
3.5
0
0
0
28
70
25
63
5.6
0
0
25
M10x17
0
M8x17
0
4x M10x17
20.5
38.0
38.3
0
6
10
10
1.5
3.0
E 212B-1315/11-000-10.26-...
E 212B-1315/11-000-10.26-...
E 212
4.3
286.5
90
0
180
175
0
0
0
0
19
40
40
60
110
0
0
0
140
105.0
50.0
0
0
150
85
72
0
0
238.0
170
0
196.5
0
240
150
0
0
3.5
0
0
0
40
80
32
70
6.3
0
0
35
M12x24
0
M8x17
0
6x M10x18
21.5
43.0
43.3
0
6
12
12
4.0
5.0
E 213B-1315/11-000-52.91-...
E 213B-1315/11-000-52.91-...
E 213
4.3
286.5
90
0
180
175
0
0
0
0
19
40
40
60
110
0
0
0
140
105.0
50.0
0
0
150
85
72
0
0
238.0
170
0
196.5
0
240
150
0
0
3.5
0
0
0
40
80
32
70
6.3
0
0
35
M12x24
0
M8x17
0
6x M10x18
21.5
43.0
43.3
0
6
12
12
4.0
5.0
E 312B-1315/11-000-10.26-...
E 312B-1315/11-000-10.26-...
E 312
11.6
347.0
112
0
210
205
0
0
0
0
24
50
50
75
130
0
0
0
165
110.0
40.0
0
0
165
115
90
0
0
286.5
205
0
235.0
0
292
180
0
0
5
0
0
0
50
100
40
80
10.2
0
0
40
M16x26
6 x M12x20
M12x23
0
0
27.0
53.5
53.8
0
8
14
14
5.0
10.0
E 313B-1315/11-000-52.87-...
E 313B-1315/11-000-52.87-...
E 313
11.6
347.0
112
0
210
205
0
0
0
0
24
50
50
75
130
0
0
0
165
110.0
40.0
0
0
165
115
90
0
0
286.5
205
0
235.0
0
292
180
0
0
5
0
0
0
50
100
40
80
10.2
0
0
40
M16x26
6 x M12x20
M12x23
0
0
27.0
53.5
53.8
0
8
14
14
5.0
10.0
E 512B-1315/11-000-10.67-...
E 512B-1315/11-000-10.67-...
E 512
14.8
500.0
160
0
300
297
0
0
0
0
38
70
70
100
215
0
0
0
240
165.0
75.0
0
0
250
150
120
0
0
421.5
290
0
340.0
0
425
265
0
0
6
0
0
0
80
140
70
125
12.7
0
0
60
M24x38
8 x M20x32
M16x28
0
0
41.0
74.5
74.9
0
10
20
20
5.0
7.5
E 513B-1315/11-000-54.97-...
E 513B-1315/11-000-54.97-...
E 513
14.8
500.0
160
0
300
297
0
0
0
0
38
70
70
100
215
0
0
0
240
165.0
75.0
0
0
250
150
120
0
0
421.5
290
0
340.0
0
425
265
0
0
6
0
0
0
80
140
70
125
12.7
0
0
60
M24x38
8 x M20x32
M16x28
0
0
41.0
74.5
74.9
0
10
20
20
5.0
7.5
Previews
3D
尺寸
2D