您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ZAE-AntriebsSysteme
Created: 16.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ZAE-AntriebsSysteme
Type Z - Servo Gears
ZAE-AntriebsSysteme
Servo Gears
CAD模型選擇
{zae/2_1_servo_gears/servo_antrieb_z.prj},{NB=Z050-05-DOO-04.0:1-050/070/M05/14x31-G},{TYPE=Z},{ME=50},{AB=05},{LKZ=D},{SV=O},{AF=Standard gemäß Katalog},{UB=04.0:1},{FM=050/070/M05},{MW=14x31},{KV=G},{INFO=PDF Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
LINA
明細表
ARTNR
Order code
ⁿ/ₐ
TYPE
Gear unit type
ⁿ/ₐ
ME
Center distance
[mm]
AF
Design
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
H1
Height
[mm]
H2
Height
[mm]
DW
Hollow shaft diameter
[mm]
A1
Height feather key groove
[mm]
A2
Width feather key groove
[mm]
A3
Width
[mm]
D1
Centering diameter
[mm]
C1
Centering depth
[mm]
C2
Distance centering
[mm]
E
Width
[mm]
E1
Height
[mm]
E2
Height
[mm]
E3
Length
[mm]
S
Threaded hole
ⁿ/ₐ
SD
[mm]
SL
[mm]
F1
Height hole pattern
[mm]
F2
Height
[mm]
F3
Length hole pattern
[mm]
F4
Length
[mm]
G1
Diameter drilling
[mm]
G2
Diameter countersink
[mm]
G3
Depth countersink
[mm]
VK
Square length
[mm]
ZK
Centering diameter
[mm]
LK
Pitch circle diameter
[mm]
GEW
Thread
ⁿ/ₐ
ZT
Centering depth
[mm]
Z
Centering diameter
[mm]
DM
Diameter clutch drilling
[mm]
LM
Measure motor journal
[mm]
J1
Length
[mm]
J2
Flange thickness
[mm]
K1
Distance of clutch
[mm]
N1MAX
input max. speed
[1/min]
VDSTD
Standard backlash
[arcmin]
VDSA
Reduced backlash
[arcmin]
CT21
Torsional stiffness
[Nm/arcmin]
M
Mass
[kg]
Z040-05-DOO-04.0:1-040/06...
Z040-05-DOO-04.0:1-040/06...
Z
40
Standard according to cat...
157
110
56
45
20
22.8
6
76.50
62
6.00
1.00
75
102
19.0
108
M6x12
6
12
122
9.5
135
9.5
9
15
10
80
40
63
M05
4.0
60.000
9.000
20.000
196.0
12.0
179.5
8000
< 6
< 3
5
5.6-6.8
Z050-05-DOO-04.0:1-050/07...
Z050-05-DOO-04.0:1-050/07...
Z
50
Standard according to cat...
177
122
61
51
25
28.3
8
84.50
68
6.00
1.00
85
121
20.0
120
M8x16
8
16
142
10.0
152
11.0
9
15
10
80
50
70
M05
10.0
80.000
14.000
30.000
237.0
15.0
216.0
7000
< 6
< 3
9
8.5-11.2
Z063-05-DOO-04.0:1-080/10...
Z063-05-DOO-04.0:1-080/10...
Z
63
Standard according to cat...
214
128
77
57
28
31.3
8
92.25
90
5.75
0.75
80
145
27.5
160
M10x20
10
20
171
14.0
186
12.5
11
18
11
105
80
100
M06
4.0
110.000
19.000
40.000
265.5
15.0
254.0
5500
< 6
< 2
31
14.9-18.3
Z080-05-DOO-04.0:1-080/10...
Z080-05-DOO-04.0:1-080/10...
Z
80
Standard according to cat...
252
160
90
62
36
39.3
10
109.00
110
6.00
1.00
120
185
23.0
195
M10x20
10
20
209
12.0
226
11.5
11
18
11
120
80
100
M06
4.0
110.000
19.000
40.000
307.5
15.0
291.0
4500
< 6
< 2
86
22.5-27.1
Z100-05-DOO-04.0:1-110/13...
Z100-05-DOO-04.0:1-110/13...
Z
100
Standard according to cat...
309
172
112
75
48
51.8
14
118.00
125
6.00
1.00
135
232
28.0
250
M12x24
12
24
262
13.0
280
13.0
14
20
13
125
110
130
M08
4.0
130.000
24.000
50.000
396.0
20.0
368.0
3600
< 6
< 2
168
36.7-47
Previews
3D
尺寸
2D